STEREOLABS

Sense the world in 3D

ZED captures a large-scale 3D map of your environment and understands how objects move through space.

Cameras that see like we do

Using advanced sensing technology based on human stereo vision, ZED cameras add depth perception, motion tracking and spatial understanding to your application.

Capture stunning 2K 3D video with best-in-class low-light sensitivity to operate in the most challenging environments. Capture 1080p HD video at 30FPS or WVGA at 100FPS and get a crisp and clear image.

ZED cameras perceive the world in three dimensions. Using binocular vision, the cameras can tell how far objects are around you from 0.1 to 20m, indoors and outdoors.

With the ZED, capture a 3D map of your environment in seconds. The mesh can be used for real-time obstacle avoidance, visual effects or world-scale AR.

Detect objects with spatial context. Place them on a map using floor plane detection, and track their movements in 3D.

Detect human body pose of every person in the scene. For the first time, ZED 2i brings large-scale skeleton tracking and 3D motion estimation to any environment.

Camera + Software

A complete platform for Spatial AI at the edge.

3D Cameras

Benefit from leading-edge multi-sensor, high resolution smart stereo cameras ready for deployment in the field.

ZED SDK

Well-documented and easy-to-use C++ and Python API for building real-time space-aware applications on desktop and embedded platforms.

Integrations

Build with ROS, Unity, OpenCV, deep learning frameworks and many more tools and plugins compatible with ZED.

AI Camera Management Platform

Use a modern, cloud-based platform to monitor remotely your cameras and collect data.

Solutions

Autonomous Robotics

3D perception platform for dynamic obstacle detection, navigation and picking.

Discover

Spatial Analytics

A complete platform for people and object detection in 3D space.

Discover
XR

The most advanced Video pass-through camera for Head-Mounted Displays.

Discover

Immersive Experiences

Body tracking solution for immersive and interactive applications.

Discover

Built for Developers.
Trusted by Entreprises.

20,000+ business clients all over the world.

0+
Business Clients Worldwide
0+
Developers
0+
International Scientific Publications

Success Stories

See how our customers are using the ZED camera and SDK to build intelligent applications at the edge.

Get Started with ZED SDK

Join a community of 90,000+ developers and start creating space-aware applications.

Developer CenterExplore Docs

Which ZED is right for you?

ZED XNew

$599

Global Shutter

Larger pixel size

1200p @60fps

Short or Long-range Neural Depth Sensing (option)

Visual-Inertial Tracking

3D Mapping

3D Object Detection

Multi-skeleton tracking

Built-in IMU robust to vibrations

Polarizing filter (option)

IP66 All-Aluminum Enclosure with Thermal Control

GMSL2 connection

Low EMI

BuyLearn more

ZED 2i

$499

2K Wide-Angle Stereo Video

Long-range Neural Depth Sensing

Visual-Inertial Tracking

3D Mapping

3D Object Detection

Multi-skeleton tracking

Built-in IMU, Barometer, Magnetometer, Temperature

Polarizing filter (option)

Multiple Lenses available (option)

IP66 All-Aluminum Enclosure

USB Type-C connector

BuyLearn more

ZED Mini

$399

2K Stereo Video

Short-range Depth Sensing

Visual-Inertial Tracking

3D Mapping

Built-in IMU

Passthrough AR Ready

Small form factor

BuyLearn more